SLUU420A May 2010 – February 2022 TPS51217
List of materials for the TPS51217EVM.
REFDES | QTY | DESCRIPTION | MFR | PART NUMBER |
---|---|---|---|---|
C1 | 1 | Capacitor, ceramic, 4.7 nF, 50 V, X7R, 5%, 0603 | STD | STD |
C2, C8 | 2 | Capacitor, ceramic, 0.1 µF, 50 V, X7R, 10%, 0603 | STD | STD |
C3 | 1 | Capacitor, ceramic, 1 µF, 16 V, X7R, 10%, 0603 | STD | STD |
C4, C5, C6, C7 | 4 | Capacitor, ceramic, 10 µF, 25 V, X7R, 10%, 1210 | TDK | C3225X7R1E106K |
C9, C10, C11, C12 | 4 | Capacitor, aluminum, 330 µF, 2 V, 12 mΩ, 20% | Panasonic | EEFCX0D331XR |
C13 | 1 | Capacitor, ceramic, 0.01 µF, 50 V, X7R, 10%, 0603 | STD | STD |
C14 | 1 | Capacitor, ceramic, 1 nF, 50 V, X7R, 10%, 0603 | STD | STD |
C16 | 1 | Capacitor, ceramic, 100 pF, 50 V, CH, 5%, 0603 | STD | STD |
C17 | 1 | Capacitor, ceramic, 51 pF, 50 V, CH, 5%, 0603 | STD | STD |
C15, C18, C19, C20 | 0 | Not used | ||
L1 | 1 | Inductor, power choke SMT, 17 A, 1.1 mΩ | Panasonic | ETQP4LR45XFC |
Q1 | 1 | MOSFET, N-channel, 30 V, 35 A, 7.0 mΩ | Fairchild | FDMS8680 |
Q2, Q3 | 2 | MOSFET, N-channel, 30 V, 42 A, 3.0 mΩ | Fairchild | FDMS8670AS |
Q5 | 1 | MOSFET, dual, N-channel, 30 V, 100 mA | Rohm | EM6K1 |
Q4 | 0 | Not used | ||
R1 | 1 | Resistor, chip, 10.0 kΩ, 1/16W, 1%, 0603 | STD | STD |
R2 | 1 | Resistor, chip, 20 kΩ, 1/16W, 1%, 0603 | STD | STD |
R3 | 1 | Resistor, chip, 33 kΩ, 1/16W, 1%, 0603 | STD | STD |
R4 | 1 | Resistor, chip, 100 kΩ, 1/16W, 1%, 0603 | STD | STD |
R5 | 1 | Resistor, chip, 0 Ω 1/16W, 1%, 0603 | STD | STD |
R6 | 1 | Resistor, chip, 1 Ω, 1/16W, 1%, 0603 | STD | STD |
R7, R8 | 2 | Resistor, chip, 1 kΩ, 1/16W, 1%, 0603 | STD | STD |
R9 | 1 | Resistor, chip, 820 Ω, 1/16W, 1%, 0603 | STD | STD |
R10 | 1 | Resistor, chip, 51 kΩ, 1/16W, 1%, 0603 | STD | STD |
R11 | 1 | Resistor, chip, 10 kΩ, 1/16W, 1%, 0603 | STD | STD |
R12 | 1 | Resistor, chip, 30 kΩ, 1/16W, 1%, 0603 | STD | STD |
R13 | 1 | Resistor, chip, 430 Ω, 1/16W, 1%, 0603 | STD | STD |
R14, R15, R16, R17, R18, R19 | 0 | Not used | ||
U1 | 1 | IC, single synchronous step-down controller | TI | TPS51217DSC |