SLUU420A May   2010  – February 2022 TPS51217

 

  1.   Trademarks
  2. Description
    1. 1.1 Typical Applications
    2. 1.2 Features
  3. Electrical Performance Specifications
  4. Schematic
  5. Test Setup
    1. 4.1 Test Equipment
      1. 4.1.1 Voltage Source
      2. 4.1.2 Multimeters
      3. 4.1.3 Pulse Generator
      4. 4.1.4 Output Load
      5. 4.1.5 Oscilloscope
      6. 4.1.6 Fan
      7. 4.1.7 Recommended Wire Gauge
    2. 4.2 Recommended Test Setup
      1. 4.2.1 Input Connections
      2. 4.2.2 Output Connections
      3. 4.2.3 Other Connections
    3. 4.3 List of Test Points
  6. Test Procedure
    1. 5.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 5.2 Dynamic Output Voltage Transition Measurement Procedure
    3. 5.3 Equipment Shutdown
  7. Performance and Typical Characteristic Curves
    1. 6.1 Efficiency
    2. 6.2 Load Regulation
    3. 6.3 Line Regulation
    4. 6.4 Transient Response
    5. 6.5 Output Ripple
    6. 6.6 Switch-Node Voltage
    7. 6.7 Start and Stop
    8. 6.8 Dymamic Output Voltage Transitions
  8. EVM Assembly Drawing and PCB Layouts
  9. List of Materials
  10. References
  11. 10Revision History

Description

The TPS51217EVM is designed to use a regulated voltage between 8 V and 20 V to produce dynamically selectable 0.9 V to 1.2 V output at up to 20 A of load current. The TPS51217EVM is designed to demonstrate the TPS51217 in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS51217.