SLUU420A May 2010 – February 2022 TPS51217
A voltmeter between 0 V and 21 V should be used to measure VIN at TP5 (VIN) and TP6 (VIN_GND). A voltmeter between 0 V and 7 V should be used to measure V5IN at TP1 (V5IN) and TP2 (V5IN_GND). A voltmeter between 0 V and 5 V should be used to measure VOUT at TP7 (VOUT) and TP8 (VOUT_GND). A current meter between 0 A and 10 A (A1) as shown in Figure 4-2 is used for VIN input current measurements. A current meter between 0 A and 1 A (A2) as shown in Figure 4-2 is used for V5IN input current measurements.