SLUU521A
August 2011 – November 2021
TPS53353
Trademarks
1
Description
1.1
Typical Application
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test Equipment
4.2
Recommended Test Setup
5
Configurations
5.1
Switching Frequency Selection
5.2
Soft-Start Selection
5.3
Mode Selection
5.4
Enable Selection
6
Test Procedure
6.1
Line and Load Regulation and Efficiency Measurement Procedure
6.2
Control Loop Gain and Phase Measurement Procedure
6.3
Test Point List
6.4
Equipment Shutdown
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Load Regulation
7.3
Load Regulation
7.4
Enable Turn-On/ Turn-Off
7.5
Output Ripple
7.6
Switching Node
7.7
Output Transient With Auto-Skip Mode
7.8
Output Transient With FCCM Mode
7.9
Output 0.75-V Prebias Turn-On
7.10
Output Overcurrent and Short-Circuit Protection
7.11
Bode Plot
7.12
Thermal Image
8
EVM Assembly Drawing and PCB Layout
9
Bill of Materials
10
Revision History
6.1
Line and Load Regulation and Efficiency Measurement Procedure
Set up the EVM as described in
Section 4
and
Figure 4-2
.
Ensure that the load is set to constant resistance mode and to sink 0 A
DC
.
Ensure that all jumpers configuration settings are per
Section 5
.
Ensure that the jumper provided in the EVM shorts on J2 before V
IN
is applied.
Increase V
IN
from 0 V to 12 V, using V1 to measure input voltage.
Remove the jumper on J2 to enable the controller.
Use V2 to measure V
OUT
voltage.
Vary the load from 0 A
DC
to 20 A
DC
; V
OUT
must remain in load regulation.
Vary V
IN
from 8 V to 14 V; V
OUT
must remain in line regulation.
Put the jumper on J2 to disable the controller.
Decrease the load to 0 A.
Decrease V
IN
to 0 V.