SLUU521A August   2011  – November 2021 TPS53353

 

  1.   Trademarks
  2. Description
    1. 1.1 Typical Application
    2. 1.2 Features
  3. Electrical Performance Specifications
  4. Schematic
  5. Test Setup
    1. 4.1 Test Equipment
    2. 4.2 Recommended Test Setup
  6. Configurations
    1. 5.1 Switching Frequency Selection
    2. 5.2 Soft-Start Selection
    3. 5.3 Mode Selection
    4. 5.4 Enable Selection
  7. Test Procedure
    1. 6.1 Line and Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Control Loop Gain and Phase Measurement Procedure
    3. 6.3 Test Point List
    4. 6.4 Equipment Shutdown
  8. Performance Data and Typical Characteristic Curves
    1. 7.1  Efficiency
    2. 7.2  Load Regulation
    3. 7.3  Load Regulation
    4. 7.4  Enable Turn-On/ Turn-Off
    5. 7.5  Output Ripple
    6. 7.6  Switching Node
    7. 7.7  Output Transient With Auto-Skip Mode
    8. 7.8  Output Transient With FCCM Mode
    9. 7.9  Output 0.75-V Prebias Turn-On
    10. 7.10 Output Overcurrent and Short-Circuit Protection
    11. 7.11 Bode Plot
    12. 7.12 Thermal Image
  9. EVM Assembly Drawing and PCB Layout
  10. Bill of Materials
  11. 10Revision History

Switching Frequency Selection

Use J5 to set the switching frequency.

Default setting: 500 kHz

Table 5-1 Switching Frequency Selection
JUMPER SET TORESISTOR (RF) CONNECTIONS (kΩ)SWITCHING FREQUENCY (kHz)
Top (1–2 pin shorted)0250
Second (3–4 pin shorted)187300
Third (5–6 pin shorted)619400
Fourth (7–8 pin shorted)Open500
Fifth (9–10 pin shorted)866650
Sixth (11–12 pin shorted)309750
Seventh (13–14 pin shorted)124850
Bottom (15–16 pin shorted)0970