SLUU944A June 2012 – December 2021 TPS53015
The EVM components list according to the schematic shown in Figure 4-1.
QTY | REF DES | DESCRIPTION | PART NUMBER | MFR |
---|---|---|---|---|
3 | C1, C2, C3 | Capacitor, ceramic, 35 V, X5R, 20%, 10 µF, 1210 | Std | Std |
0 | C4 | Capacitor, ceramic, 35 V, X7R, 10%, 1 µF, 0603 | Std | Std |
1 | C5 | Capacitor, ceramic, 10 V, X7R, 10%, 0.1 µF, 0603 | Std | Std |
2 | C6, C7 | Capacitor, ceramic, 10 V, X5R, 20%, 22 µF, 1206 | Std | Std |
0 | C8, C9 | Capacitor, ceramic, 10 V, X5R, 20%, 22 µF, 1206 | Std | Std |
0 | C10 | Capacitor, ceramic, 10 V, X7R, 10%, 0.01 µF, 0603 | Std | Std |
1 | C11 | Capacitor, ceramic, 10 V, X7R, 10%, 4.7 µF, 0603 | Std | Std |
1 | C12 | Capacitor, ceramic, 50 V, X7R, 10%, 1000 pF, 0603 | Std | Std |
1 | C13 | Capacitor, ceramic, 50 V, X7R, 10%, 0.1 µF, 0603 | Std | Std |
1 | D1 | Diode, Schottky, 10 mA, 30 V, SOD523 | BAT54XV2T1G | On Semi |
2 | J1, J2 | Connector, 15 A, 300 V, male 2 pole, 5.08 mm, 9 mm × 12 mm | ED120/2DS | On Shore Tech |
1 | L1 | Inductor, 11 A, 6 mΩ, ±20%, 1.5 µH, 6.6 mm × 7 mm | PCMB065T-1R5MS | Cyntec |
2 | Q1, Q2(1) | MOSFET, N-channel, 30 V, 13 A, 11.8 mΩ, SON, 5 mm × 6 mm | CSD17507Q5A | TI |
MOSFET, N-channel, 30 V, 14 A, 9.0 mΩ, SON, 5 mm × 6 mm | CSD17551Q5A | |||
1 | R1 | Resistor, chip, 1/10 W, 1%, 8.66 kΩ, 0603 | Std | Std |
1 | R2 | Resistor, chip, 1/10 W, 1%, 10.0 Ω, 0603 | Std | Std |
1 | R3 | Resistor, Chip, 1/10 W, 1%, 23.7 kΩ, 0603 | Std | Std |
1 | R4 | Resistor, chip, 1/10 W, 1%, 100 kΩ, 0603 | Std | Std |
1 | R5 | Resistor, chip, 1/10 W, 1%, 5.11 Ω, 0603 | Std | Std |
2 | R6, R8 | Resistor, chip, 1/10 W, 1%, 1.00 kΩ, 0603 | Std | Std |
1 | R7 | Resistor, chip, 1/10 W, 1%, 2.05 Ω, 0603 | Std | Std |
1 | R9 | Resistor, chip, 1/4 W, 1%, 3.01 Ω, 0805 | Std | Std |
1 | R10 | Resistor, chip, 1/10 W, 1%, 15.4 kΩ, 0603 | Std | Std |
1 | R11 | Resistor, chip, 1/10 W, 1%, 140 Ω, 0603 | Std | Std |
1 | S1 | Switch, on-none-on, 0.28 inch × 0.18 inch | G12AP-RO | NKK |
4 | TP1, TP3, TP6, TP7 | Test point, red, thru hole, 0.125 inch × 0.125 inch | 5010 | Keystone |
4 | TP2, TP8, TP9, TP10 | Test point, black, thru hole, 0.125 inch × 0.125 inch | 5011 | Keystone |
2 | TP4, TP5 | Test point, white, thru hole, 0.125 inch × 0.125 inch | 5012 | Keystone |
1 | U1 | IC, Single Synchronous Step-Down Controller, VSSOP | TPS53015DGS | TI |
1 | -- | PCB, 2.4 inch × 1.5 inch × 0.062 inch | PWR126 | TI |