SLUUAQ0C
October 2013 – November 2021
TPS53513
Trademarks
1
Introduction
2
Description
2.1
Typical Applications
2.2
Features
3
Electrical Performance Specifications
4
Schematic
5
Test Setup
5.1
Test Equipment
5.2
Recommended Test Setup
5.2.1
Input Connections
5.2.2
Output Connections
6
Configurations
6.1
Switching Frequency Selection
6.2
Mode Selection
6.3
VDD Pin Supply Selection
7
Test Procedure
7.1
Line/Load Regulation and Efficiency Measurement Procedure
7.2
Control Loop Gain and Phase Measurement Procedure
7.3
List of Test Points
7.4
Equipment Shutdown
8
EVM Assembly Drawing and PCB Layout
9
List of Materials
10
Revision History
5.2.2
Output Connections
Connect Load to J3 and set load to constant resistance mode to sink 0 A
DC
before V
IN
is applied.
Connect a voltmeter V2 at TP7 (V
OUT
) and TP9 (GND) to measure the output voltage.