SLUUAQ0C
October 2013 – November 2021
TPS53513
Trademarks
1
Introduction
2
Description
2.1
Typical Applications
2.2
Features
3
Electrical Performance Specifications
4
Schematic
5
Test Setup
5.1
Test Equipment
5.2
Recommended Test Setup
5.2.1
Input Connections
5.2.2
Output Connections
6
Configurations
6.1
Switching Frequency Selection
6.2
Mode Selection
6.3
VDD Pin Supply Selection
7
Test Procedure
7.1
Line/Load Regulation and Efficiency Measurement Procedure
7.2
Control Loop Gain and Phase Measurement Procedure
7.3
List of Test Points
7.4
Equipment Shutdown
8
EVM Assembly Drawing and PCB Layout
9
List of Materials
10
Revision History
7.1
Line/Load Regulation and Efficiency Measurement Procedure
Set up the EVM as described in
Section 5
and
Figure 5-2
.
Ensure the load is set to constant resistance mode and to sink 0 A
DC
.
Ensure all jumpers set per
Section 6
.
Ensure the jumper provided in the EVM shorts on J2 before V
IN
is applied.
Increase V
IN
from 0 V to 12 V. Using V1 to measure input voltage.
Remove the jumper on J2 to enable the controller.
Use V2 to measure V
OUT
voltage.
Vary load from 0 A
DC
to 10 A
DC
, V
OUT
must remain in load regulation.
Vary V
IN
from 8 V to 14 V, V
OUT
must remain in line regulation.
Put the jumper on J2 to disable the converter.
Decrease load to 0 A.
Decrease V
IN
to 0 V.