SLUUAQ3A April 2016 – October 2022 BQ4050
This command returns the OperationStatus() flags. For a description of each bit flag, see the ManufacturerAccess() version of the same command in Section 14.1.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x54 | OperationStatus() | — | R | R | Block | H4 | 0x00000000 | 0xFFFFFFFF | — | — |