SLUUAQ3A April 2016 – October 2022 BQ4050
In NORMAL mode, the device takes voltage, current, and temperature readings every 250 ms, performs protection and gauging calculations, updates SBS data, and makes status decisions at 1-s intervals. Between these periods of activity, the device is in a reduced power state.
If the [NR] bit is set, the PRES input can be left floating, as it is not monitored.