SLUUAS2C
October 2013 – November 2021
TPS53915
Trademarks
1
Introduction
2
Description
2.1
Typical Applications
2.2
Features
3
Electrical Performance Specifications
4
Schematic
5
Test Setup
5.1
Test Equipment
5.2
Recommended Test Setup
6
Configurations
6.1
PMBus Address Selection
6.2
Mode Selection
6.3
VDD Pin Supply Selection
7
Test Procedure
7.1
Line and Load Regulation and Efficiency Measurement Procedure
7.2
PMBUS Setup and Verification
7.3
Control-Loop Gain and Phase-Measurement Procedure
7.4
List of Test Points
7.5
Equipment Shutdown
8
EVM Assembly Drawing and PCB Layout
9
Bill of Materials
10
Revision History
7.1
Line and Load Regulation and Efficiency Measurement Procedure
Set up the EVM as described in
Section 5
and
Figure 5-2
.
Ensure the load is set to constant-resistance mode and to sink at 0 ADC.
Ensure all jumper setting are configured as shown in
Section 6
.
Ensure the jumper provided in the EVM shorts on J2 before V
IN
is applied.
Increase V
IN
from 0 V to 12 V. Use V1 to measure input voltage.
Remove the jumper on J2 to enable the controller.
Use V2 to measure the V
OUT
voltage.
Vary the load from 0 ADC to 10 ADC, V
OUT
must remain in load regulation.
Vary V
IN
from 8 to 14 V, V
OUT
must remain in line regulation.
To disable the converter, place the jumper on J2.
Decrease the load to 0 A
Decrease V
IN
to 0 V.