SLUUAS2C October 2013 – November 2021 TPS53915
The controller can be enabled and disabled by J7.
SET ON CONNECTION | ENABLE SELECTION |
---|---|
R19 = 0 Ω(1) | VDD pin connected to VIN pins(1) |
R19 = Open | VDD pin disconnected to VIN pins |
For power up, input J7 with proper voltage. The VDD pin input voltage range is from 4.5 V to 25 V.