SLUUBC0A December 2015 – August 2021 TPS548A20
The MODE can be set by J5.
JUMPER SET TO: | MODE SELECTION |
---|---|
1 to 2 pin shorted | FCCM with 2x RC time constant |
3 to 4 pin shorted(1) | FCCM(2) with 1x RC time constant(1) |
5 to 6 pin shorted | FCCM(2) with 2x RC time constant |
7 to 8 pin shorted | Auto-skip mode with 2× RC time constant |
9 to 10 pin shorted | Auto-skip mode with 1× RC time constant |