SLUUBN2A March 2017 – August 2021 TPS549B22
The TPS549B22 installed on this EVM leave the factory pre-configured. See Table 9-1 for a short list of key factory configuration parameters as obtained from the configuration file.
Cmd ID With Phase | Cmd Code Hex | Encoded Hex [HiByte|LoByte] | Comments |
---|---|---|---|
CAPABILITY | 0x19 | 0xD0 | Max Bus: 1000 kHz; PEC: Yes; SMBALERT#: Yes |
MFR_00 | 0xD0 | 0x00 | 0 |
MFR_01 (PGOOD_DLY) | 0xD1 | 0x12 | PGD:1024?s [010b], POD:1024?s [010b] |
MFR_02 | 0xD2 | 0x13 | CM: True, HICLOFF: True, SST: 0x00, FORCESKIPSS: True, SEQ: False, TRK: False |
MFR_03 | 0xD3 | 0x93 | FS:650 kHz [011b], RCSP:R ? 1 [01b], DCAP3:True |
MFR_04 | 0xD4 | 0x80 | DCAP3_Offset:0mV [00b], DCAP3_Offset_Sel:True |
MFR_06 | 0xD6 | 0x05 | VDDUVLO:4.25V [101b] |
MFR_07 | 0xD7 | 0x8F | VTRKIN:1.25V [1111b], TRKOPTION:False, SPARE:False, VPBAD:True |
MFR_33 | 0xF1 | 0x00 | 0 |
MFR_42 | 0xFA | 0x00 | 0 |
MFR_44 | 0xFC | 0x0201 | ID: 0x020 (TPS549B22), Revision: 0x8 |
ON_OFF_CONFIG | 0x02 | 0x17 | Mode: CONTROL Pin Only; Control: Active High, Turn off Immediately |
OPERATION | 0x01 | 0x00 | Operation is not used to enable regulatio; Unit: ImmediateOff; Margin: None |
STATUS_BYTE | 0x78 | 0x00 | Status: Output Off, Vout OV Fault, IOUT OC Fault, Vin UV Fault, Temperature, CML |
STATUS_CML | 0x7E | 0x00 | Status: Invalid Command, Invalid Data, PEC Fault, Other Comms Fault |
STATUS_IOUT | 0x7B | 0x00 | Status: Iout OC Fault, Iout OC Fault with LV Shutdown, Iout UC Fault |
STATUS_VOUT | 0x7A | 0x00 | Status: Vout OV Fault, OV Warning, UV Fault, UV Warning |
VOUT_COMMAND | 0x21 | 0x01CD | VOUT_COMMAND=0.900 V |
VOUT_MARGIN_HIGH | 0x25 | 0x0266 | VOUT_MARGIN_HIGH=1.199 V |
VOUT_MARGIN_LOW | 0x26 | 0x0266 | VOUT_MARGIN_LOW=1.199 V |
WRITE_PROTECT | 0x10 | 0x00 | Enable Writes To All Commands |
If it is desired to configure the EVM to settings other than the factory settings shown in Table 9-1, the TI Fusion Digital Power Designer software can be used for reconfiguration. It is necessary to have input voltage applied to the EVM prior to launching the software so that the TPS549B22 installed is active and able to respond to the GUI and the GUI can recognize the device.