SLUUBT7B
July 2018 – July 2021
TPS563231
Trademarks
1
Introduction
2
Performance Specification Summary
3
Modifications
3.1
Output Voltage Setpoint
4
Test Setup and Results
4.1
Input/Output Connections
4.2
Start-Up Procedure
4.3
Efficiency
4.4
Load Regulation
4.5
Line Regulation
4.6
Load Transient Response
4.7
Output Voltage Ripple
4.8
Input Voltage Ripple
4.9
Start-Up
4.10
Shut-Down
5
Board Layout
5.1
Layout
6
Schematic, Bill of Materials, and Reference
6.1
Schematic
6.2
List of Materials
6.3
Reference
7
Revision History
6.3
Reference
TPS56323x 4.5 V to 17 V Input, 3-A Synchronous Step-Down Voltage Regulator in SOT563
data sheet (
SLUSD65
)