SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | 180K Temperature Model | Coeff b2 | I2 | –32768 | 32767 | 2955 | — |
Description: This is the coefficient of the 2nd power element of the second temperature polynomial.