SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Protection | DSG FET Protections A | U1 | 0x00 | 0xFF | 0xE4 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SCD | OCD2 | OCD1 | RSVD_0 | RSVD_0 | CUV | RSVD_0 | RSVD_0 |
Description: This bitfield configures which protections will disable the DSG FET. NOTE - For the DSG FET turnoff action to occur immediately when a fault is detected, this value should only be set to 0x80 or 0xE4. Setting it to other values can cause FET turnoff action to be delayed by up to 250 ms in NORMAL mode or 1 second in SLEEP mode
Bit | Field | Default | Description |
---|---|---|---|
7 | SCD | 1 | Short Circuit in Discharge Protection 0 = DSG FET is not disabled when protection is triggered. 1 = DSG FET is disabled when protection is triggered. |
6 | OCD2 | 1 | Overcurrent in Discharge 2nd Tier Protection 0 = DSG FET is not disabled when protection is triggered. 1 = DSG FET is disabled when protection is triggered. |
5 | OCD1 | 1 | Overcurrent in Discharge 1st Tier Protection 0 = DSG FET is not disabled when protection is triggered. 1 = DSG FET is disabled when protection is triggered. |
2 | CUV | 1 | Cell Undervoltage Protection 0 = DSG FET is not disabled when protection is triggered. 1 = DSG FET is disabled when protection is triggered. |