SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | 2LVL | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Second Level Protector Permanent Fail delay. The device checks the FUSE pin each second, and if it is asserted by the second level protector for Permanent Fail:2LVL:Delay seconds, the 2LVL PF is triggered.