SLUUC04A February 2019 – June 2021 TPS568230
Below figures show TPS568230 response to load transient at 12-V input and 1.05-V output. In Figure 6-9, the current step is from 0.8 A to 7.2 A and the current step slew rate is 2.5 A/µs. In Figure 6-10, the current load is from 2 A to 6 A.