The TPS563202EVM response to load transient is shown in Figure 4-6. The current steps and slew rates are indicated in the figures. Total peak-to-peak voltage variation is as shown.
Figure 4-6 TPS563202EVM Load Transient Response, 10% to 90% (0.3 A - 2.7 A) Load Step