SLUUC48A February 2020 – February 2022 TPS546B24A
The input voltage source, VIN, should be a 0-V to 20-V variable DC source capable of supplying a minimum of 8 ADC to support 40-A load with 5-V input. Connect input VIN and GND to T1 and T2. If the output voltage of the EVM is increased, the power supply may need to be capable of supplying more current.