SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
This command reads or writes the data flash values of Manufacturer Info Block B01 through Manufacturer Info Block B32 on MACData().
Status | Condition | Action |
---|---|---|
Activate | 0x007A to AltManufacturerAccess() | Outputs 32 bytes of Manufacturer Info on MACData() in the following format: AABBCCDDEEFFGGHHIIJJKKLLMMNN OOPPQQRRSSTTUUVVWWXXVVZZ112233445566 |
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
System Data | Manufacturer Info B | Manufacturer Info Block B01 | H1 | 0x00 | 0xFF | 0x61 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B02 | H1 | 0x00 | 0xFF | 0x62 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B03 | H1 | 0x00 | 0xFF | 0x63 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B04 | H1 | 0x00 | 0xFF | 0x64 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B05 | H1 | 0x00 | 0xFF | 0x65 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B06 | H1 | 0x00 | 0xFF | 0x66 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B07 | H1 | 0x00 | 0xFF | 0x67 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B08 | H1 | 0x00 | 0xFF | 0x68 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B09 | H1 | 0x00 | 0xFF | 0x69 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B10 | H1 | 0x00 | 0xFF | 0x6A | — |
System Data | Manufacturer Info B | Manufacturer Info Block B11 | H1 | 0x00 | 0xFF | 0x6B | — |
System Data | Manufacturer Info B | Manufacturer Info Block B12 | H1 | 0x00 | 0xFF | 0x6C | — |
System Data | Manufacturer Info B | Manufacturer Info Block B13 | H1 | 0x00 | 0xFF | 0x6D | — |
System Data | Manufacturer Info B | Manufacturer Info Block B14 | H1 | 0x00 | 0xFF | 0x6E | — |
System Data | Manufacturer Info B | Manufacturer Info Block B15 | H1 | 0x00 | 0xFF | 0x6F | — |
System Data | Manufacturer Info B | Manufacturer Info Block B16 | H1 | 0x00 | 0xFF | 0x70 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B17 | H1 | 0x00 | 0xFF | 0x71 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B18 | H1 | 0x00 | 0xFF | 0x72 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B19 | H1 | 0x00 | 0xFF | 0x73 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B20 | H1 | 0x00 | 0xFF | 0x74 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B21 | H1 | 0x00 | 0xFF | 0x75 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B22 | H1 | 0x00 | 0xFF | 0x76 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B23 | H1 | 0x00 | 0xFF | 0x77 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B24 | H1 | 0x00 | 0xFF | 0x7A | — |
System Data | Manufacturer Info B | Manufacturer Info Block B25 | H1 | 0x00 | 0xFF | 0x78 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B26 | H1 | 0x00 | 0xFF | 0x79 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B27 | H1 | 0x00 | 0xFF | 0x30 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B28 | H1 | 0x00 | 0xFF | 0x31 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B29 | H1 | 0x00 | 0xFF | 0x32 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B30 | H1 | 0x00 | 0xFF | 0x33 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B31 | H1 | 0x00 | 0xFF | 0x34 | — |
System Data | Manufacturer Info B | Manufacturer Info Block B32 | H1 | 0x00 | 0xFF | 0x35 | — |