SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
These commands return the lifetime data on MACData(). See Table 5-1 for more information on the collected time based data.
Each block access returns data, as indicated below, where MAC 0x0065 returns SOC range one, MAC 0x0066 returns SOC range two, and so on:
aaAAbbBBCCccDDddEEeeFFffGGggHHhhIIiiJJjjKKkkLLllMMmmNNnnOOooPPpp.
Value | Description |
---|---|
AAaaBBbb | Seconds at temperature range 1 at SOC range = (MAC number – 0x0064) |
CCccDDdd | Seconds at temperature range 2 at SOC range = (MAC number – 0x0064) |
EEeeFFff | Seconds at temperature range 3 at SOC range = (MAC number – 0x0064) |
GGggHHhh | Seconds at temperature range 4 at SOC range = (MAC number – 0x0064) |
IIiiJJjj | Seconds at temperature range 5 at SOC range = (MAC number – 0x0064) |
KKkkLLll | Seconds at temperature range 6 at SOC range = (MAC number – 0x0064) |
MMmmNNnn | Seconds at temperature range 7 at SOC range = (MAC number – 0x0064) |
OOooPPpp | Seconds at temperature range 8 at SOC range = (MAC number – 0x0064) |