SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
This command returns the lifetime data on MACData() with the following format:
aaAAbbBBccCCddDDeeEEffFFGGHHIIJJ.
Value | Description |
---|---|
AAaa | Max cell voltage |
BBbb | Min cell voltage |
CCcc | Max charge current |
DDdd | Max discharge current |
EEee | Max average discharge current |
FFff | Max average discharge power |
GG | Max cell temperature |
HH | Min cell temperature |
II | Max circuit temperature |
JJ | Min circuit temperature |