SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
The charge termination condition must be met to enable valid charge termination. The device has the following actions at charge termination, based on the bits settings:
Status | Condition | Action |
---|---|---|
Charging | GaugingStatus()[REST] = 0 AND BatteryStatus()[DSG] = 0 | Charge Algorithm active |
Valid Charge Termination | All of the following conditions must occur for two consecutive 40-s periods: Charging (that is, BatteryStatus()[DSG] = 0) AND AverageCurrent() < Charge Term Taper Current AND Voltage() + Charge Term Voltage ≥ ChargingVoltage() AND [TAPER_VOLT] = 0 AND The accumulated change in capacity > 0.25 mAh | ChargingStatus()[VCT] = 1 ChargingStatus()[MCHG] = 1 ChargingVoltage() = Charging Algorithm ChargingCurrent() = Charging Algorithm BatteryStatus()[FC] = 1 and GaugingStatus()[FC] = 1 if SOC Flag Config A[FCSETVCT] = 1 BatteryStatus()[TCA] = 1 and GaugingStatus()[TC] = 1 if SOC Flag Config A[TCSETVCT] = 1 Cell 1 Chg Voltage at EoC = Voltage() Current at EoC = Current() Calculate Cell 1 DODEOC Trigger IT simulation |
After valid charge termination, RemainingCapacity() and FullChargeCapacity() will reflect any change in capacity due to any difference in ChargingVoltage() from the previous valid charge termination.
Setting [TAPER_VOLT] causes Charge Term Charging Voltage to be used in place of ChargingVoltage().
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Advanced Charging Algorithms | Termination Config | Charge Term Taper Current | I2 | 0 | 32767 | 100 | mA | Valid charge termination taper current qualifier threshold |
Advanced Charging Algorithms | Termination Config | Charge Term Voltage | I2 | 0 | 32767 | 100 | mV | Valid charge termination delta voltage qualifier, max cell based |
Gas Gauging | State | Cell 1 Chg Voltage at EoC | I2 | 0 | 32767 | 4375 | mV | Cell 1 Voltage value at end of charge |
Gas Gauging | State | Current at EoC | I2 | — | 32767 | 100 | mA | Current at end of charge |