SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
If [SOC_CHARGE] in Charging Configuration is set, then the voltage-based threshold control, as described in Section 9.3, is replaced with RelativeStateOfCharge() control.
With this method, the following changes in the control transitions occur:
Class | Subclass | Name | Type | Min Value | Max Value | Default Value | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | SOC Range | Charging SOC Mid | U1 | 0 | 100 | 50 | % |
Advanced Charge Algorithm | SOC Range | Charging SOC High | U1 | 0 | 100 | 75 | % |
Advanced Charge Algorithm | SOC Range | Charging SOC Hysteresis | U1 | 0 | 100 | 1 | % |