SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
Temp Range status bits indicate the current operating temperature range.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | OT | HT | STH | RT | STL | LT | UT |
RSVD (Bit 7): Reserved | ||
OT (Bit 6): Overtemperature range | ||
1 = | Temperature > T4 | |
0 = | Inactive | |
HT (Bit 5): High temperature range | ||
1 = | T3 < Temperature < T4 | |
0 = | Inactive | |
STH (Bit 4): Standard temperature high range | ||
1 = | T6 < Temperature < T3 | |
0 = | Inactive | |
RT (Bit 3): Recommended temperature range | ||
1 = | T5 < Temperature < T6 | |
0 = | Inactive | |
STL (Bit 2): Standard temperature low range | ||
1 = | T2 < Temperature < T5 | |
0 = | Inactive | |
LT (Bit 1): Low temperature range | ||
1 = | T1 < Temperature < T2 | |
0 = | Inactive | |
UT (Bit 0): Undertemperature range | ||
1 = | Temperature < T1 | |
0 = | Inactive |