SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
Data flash can only be updated when the cell voltage is above the Valid Update Voltage.
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Power | Power | Valid Update Voltage | I2 | 0 | 32767 | 2800 | mV | Min cell voltage threshold for the flash update |