SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
This command sends the device into ROM mode in preparation for reprogramming.
Status | Condition | Action |
---|---|---|
ROM Mode | OperationStatusA()[SEC1,SEC0] = 0,1 AND 0x0F00 to AltManufacturerAccess() | The device goes into ROM mode to prepare for updates. The ROM command 0x08 returns it to FIRMWARE mode. (Note: ROM commands are sent to address 0x16 using the I2C protocol.) |