SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
It is usually not necessary to adjust these offsets. These offsets can be used to improve temperature accuracy at temperatures away from the calibration temperature of the models below; owever, they can reduce accuracy across the range of temperatures.
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Calibration | Temperature | Internal Temp Offset | I1 | –128 | 127 | 0 | 0.1 °C | Internal temperature sensor reading offset |
Calibration | Temperature | External1 Temp Offset | I1 | –128 | 127 | 0 | 0.1 °C | TS pin temperature sensor reading offset |