SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
Charging Status bits indicate various status bits related to charging.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | NCT | RSVD | CV_DGRD1 | CV_DGRD0 | VCT | MCHG | SU | IN | HV | MV | LV | PV |
RSVD (Bits 15–12): Reserved | ||
NCT (Bit 11): NCT | ||
1 = | Active | |
0 = | Inactive | |
RSVD (Bit 10): Reserved | ||
CV_DGRD (Bits 9–8): Charge degradation | ||
0,0 = | No degradation | |
0,1 = | Mode 1 | |
1,0 = | Mode 2 | |
1,1 = | Mode 3 | |
VCT (Bit 7): Charge termination | ||
1 = | Active | |
0 = | Inactive | |
MCHG (Bit 6): Maintenance charge | ||
1 = | Active | |
0 = | Inactive | |
SU (Bit 5): Charge suspend | ||
1 = | Active | |
0 = | Inactive | |
IN (Bit 4): Charge inhibit | ||
1 = | Active | |
0 = | Inactive | |
HV (Bit 3): High voltage region | ||
1 = | Active | |
0 = | Inactive | |
MV (Bit 2): Mid voltage region | ||
1 = | Active | |
0 = | Inactive | |
LV (Bit 1): Low voltage region | ||
1 = | Active | |
0 = | Inactive | |
PV (Bit 0): Precharge voltage region | ||
1 = | Active | |
0 = | Inactive |