SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
This command returns the signature of all data flash parameters. The command does not update All DF Signature.
Status | Condition | Action |
---|---|---|
Enable | 0x0009 to AltManufacturerAccess() | Returns the signature of all DF parameters on a subsequent read on MACData() after a wait time of 250 ms. The MSB is set to 1 if the calculated signature does not match the signature stored in DF. It is normally expected that this signature will change due to updates of lifetime, gauging, and other information. |
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
System Data | Integrity | All DF Signature | H2 | 0 | 0x7FFF | 0x0000 | — | All data flash signature. Use the MAC AllDFSignature() (with MSB set to 0) to manually initialize this value. |