SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
This command sets the System Resistance value of the system serial resistance along the path from the battery to the system power converter input that includes FETs, traces, sense resistors, and so on.
I2C Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x78/79 | TurboSysR() | R/W | R/W | R/W | Word | I2 | 0 | 32767 | mΩ |