SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
This command returns the battery chemistry used in the pack, as programmed in data flash.
Status | Condition | Action |
---|---|---|
Enable | 0x004B to AltManufacturerAccess() | Returns the value stored in Device Chemistry |
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
I2C Configuration | Data | Device Chemistry | S5 | — | — | LION | ASCII | The battery chemistry used in the pack. This parameter does not change with chemistry programming and must be updated manually. |