SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
SEALED to UNSEALED instructs the device to extend access to the standard and extended registers and data flash space and clears the [SEC1][SEC0] flags. In UNSEALED mode, all data, standard and extended registers and DF have read/write access. Unsealing is a two-step command performed by writing the first word of the unseal key to AltManufacturerAccess() (MAC), followed by the second word of the unseal key to AltManufacturerAccess(). The unseal key can be read and changed via the MAC SecurityKey() command when in FULL ACCESS mode. To return to the SEALED mode, either a hardware reset is needed, or the MAC Seal Device() command is needed to transit from FULL ACCESS or UNSEALED to SEALED.