SLUUCB6A
June 2020 – August 2022
TPS23734
TPS23734EVM-094 Evaluation Module
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Electrical Specifications
3
Description
4
Schematic and Bill of Materials
5
General Configuration and Description
5.1
Physical Access
6
TPS23734EVM-094 Performance Data
6.1
Startup to PSE and DC/DC Startup
6.2
Transient Response
6.3
Efficiency
6.4
Load Regulation
6.5
Hiccup Performance During an Output Short and Recovery
6.6
Bode Plots
7
EVM Assembly Drawings and Layout Guidelines
7.1
PCB Drawings
7.2
Layout Guidelines
7.3
EMI Containment
8
Bill of Materials
9
Revision History
1.2
Applications
IEEE 802.3bt compliant devices
Video and VoIP telephones
Access points
Pass-through system
Security cameras
Redundant power feeds or power sharing