SLUUCD1A April 2020 – April 2022 TPS62860
The TPS628601EVM-109 is with the TPS628601 integrated circuit (IC) and with a default output voltage of 1.0-V output voltage. The output voltage can be adjusted before or after the start-up phase using the jumper setting on VSEL1 and VSEL2. The EVM operates with an input voltage between 1.8 V and 5.5 V.