SLUUCD4 April 2021 TPS92682-Q1
Table 3-2 provides the EVM electrical performance specifications for the SEPIC current regulator, channel-2.
Parameter | Test Conditions | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
Input Characteristics | |||||
Voltage, VIN | 7 | 12 | 28 | V | |
Maximum Input Current, IIN | 2.7 | A | |||
Output Characteristics | |||||
LED forward voltage, VF(LED) | 2.8 | 3.0 | 3.2 | V | |
Number of LEDs NLED | 12 | ||||
Output voltage VOUT | LED+ to LED– | 40 | V | ||
Maximum output current, ILED | 1.7 | A | |||
Maximum Output Power, POUT | 15 | W | |||
PWM dimming frequency fPWM | 400 | Hz | |||
Systems Characteristics | |||||
Switching frequency FSW | 400 | kHz | |||
Dither modulation fDM | 400 | 600 | Hz | ||
Output over-voltage threshold VO(OV) | 45 | V |