SLUUCD4 April 2021 TPS92682-Q1
The TPS92682EVM-125 solution provides a two channel, constant current and constant voltage coupled inductor SEPIC controller, which is configurable via serial peripheral interface (SPI). The EVM is designed to operate with an input voltage in the range of 7 V to 20 V. The EVM provides maximum output power of 15 W per channel. The TPS92682EVM-125 provides high efficiency, SPI programmable fault handling, ILED setting, and spread-spectrum. The channel-1 of the EVM is configured as CV and channel-2 as CC mode.