SLUUCD4 April 2021 TPS92682-Q1
Table 5-1 lists the TPS92682EVM-125 bill of materials.
Designator | Quantity | Value | Description | Package | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1, C2, C3, C4, C10, C11, C17, C18, C19, C20, C21, C22, C35 | 13 | 10 µF | CAP, CERM, 10 uF, 50 V, ±20%, X7R | 1210 | C3225X7R1H106M250AC | TDK |
C5, C9, C26, C36, C43, C46, C50 | 7 | 0.1 µF | CAP, CERM, 0.1 uF, 100 V, ±10%, X7S | 0603 | C1608X7S2A104K080AB | TDK |
C12, C13, C23, C29, C31, C37, C48, C49, C52, C53 | 10 | 0.01 µF | CAP, CERM, 0.01 uF, 100 V, ±10%, X7R, AEC-Q200 Grade 1 | 0603 | CGA3E2X7R2A103K080AA | TDK |
C6 | 1 | 33 µF | CAP, AL, 33 uF, 100 V, ±20%, AEC-Q200 Grade 2, SMD | D10xL10mm | MAL215097904E3 | Vishay |
C7, C28 | 2 | 470 pF | CAP, CERM, 470 pF, 50 V, ±10%, X7R | 0603 | C0603X471K5RACTU | Kemet |
C8 | 1 | 4700 pF | CAP, CERM, 4700 pF, 100 V, ±10%, X7R, AEC-Q200 Grade 1 | 0603 | CGA3E2X7R2A472K080AA | TDK |
C25, C51, C54 | 3 | 1000 pF | CAP, CERM, 1000 pF, 100 V, ±10%, X7R | 0603 | C1608X7R2A102K080AA | TDK |
C38, C41, C42, C45 | 4 | 4.7 µF | CAP, CERM, 4.7 uF, 100 V, ±10%, X7S | 1210 | C3225X7S2A475K200AB | TDK |
C40, C44 |
2 |
4.7 µF |
CAP, CERM, 4.7 uF, 100 V, ±10%, X7S, AEC-Q200 Grade 1 |
1210 |
CGA6M3X7S2A475K200AB |
TDK |
C27 | 1 | 100 pF | CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 0 | 0603 | CGA3E2NP01H101J080AA | TDK |
C15 |
1 |
100 pF |
CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0 |
0603 |
885012006057 |
Wurth Elektronik |
C33 | 1 | 1 µF | CAP, CERM, 1 uF, 100 V, ±10%, X7R | 1206 | CL31B105KCHNNNE | Samsung |
C14 |
1 |
1 µF |
CAP, CERM, 1 uF, 100 V, ±10%, X7R, AEC-Q200 Grade 1 |
1206 |
CGA5L2X7R2A105K160AA |
TDK |
C32, C34 | 2 | 2.2 µF | CAP, CERM, 2.2 uF, 16 V, ±10%, X7R | 0603 | EMK107BB7225KA-T | Taiyo Yuden |
C47 |
1 |
2.2 µF |
CAP, CERM, 2.2 uF, 100 V, ±10%, X7S, AEC-Q200 Grade 1, 1206 |
1206 |
CGA5L3X7S2A225K160AB |
TDK |
C16 | 1 | 0.1 µF | CAP, CERM, 0.1 uF, 100 V, ±10%, X7S, AEC-Q200 Grade 1 | 0603 | CGA3E3X7S2A104K080AB | TDK |
C59, C60, C61, C62 | 4 | 0.1 µF | CAP, CERM, 0.1 uF, 50 V, ±10%, X7R | 0805 | C0805C104K5RACTU | Kemet |
C30 |
1 |
10 pF |
CAP, CERM, 10 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 1 |
0603 |
CGA3E2C0G1H100D080AA |
TDK |
D1, D2 | 2 | 100 V | Diode, Schottky, 100 V, 3 A, AEC-Q101 | POWERDI5 | PDS3100Q-13 | Diodes Inc |
H1, H2, H3, H4, H5, H6, H7, H8, H15, H16, H17, H18 | 12 | RFI SHIELD CLIP TIN SMD | S2711-46R | Harwin | ||
J1 | 1 | Terminal Block, 5.08 mm, 4x1, TH | 4POS Terminal Block | 1715747 | Phoenix Contact | |
J2, J5 | 2 | Terminal Block, 5.08 mm, 2x1, TH | 2POS Terminal Block | 1715721 | Phoenix Contact | |
J3, J4, J6 | 3 | Header, 100 mil, Gold, TH | 2x1 | TSW-102-07-G-S | Samtec | |
J7 | 1 | Header, 100 mil, Gold, TH | 3x1 | TSW-103-07-G-D | Samtec | |
J8 | 1 | Header, 2.54 mm, Tin, R/A, TH | 10x2 | TSW-110-08-T-D-RA | Samtec | |
J9 | 1 | Receptacle, 2.5 mm, Gold, R/A, TH | 10x2 | SSW-110-02-G-D-RA | Samtec | |
J10, J11 | 2 | Header (shrouded), 100 mil, Gold, TH | 10x2 | 5103309-5 | TE Connectivity | |
L2 | 1 | 3.3 µH | Inductor, Shielded, Composite, 3.3 µH, 8 A, 0.02081 Ω, AEC-Q200 Grade 1, SMD | 6.4x3.1x6.6 | XAL6030-332MEB | Coilcraft |
L3, L5 | 2 | 15 µH | Coupled Inductor, 15 µH, 6.5 A, 0.0355 Ω | 12.5x 12.5mm |
B82477D4153M000 | TDK |
L4, L7 |
2 |
220Ω |
Ferrite Bead, 220 ohm @ 100 MHz, 2 A |
0805 |
782853221 |
Wurth Elektronik |
L6 |
1 |
4.7 µH |
Inductor, Shielded Drum Core, Powdered Iron, 4.7 µH, 1.7 A, 0.095 Ω |
4.7x4.3mm |
IHLP1616BZER4R7M11 |
Vishay |
Q3 | 1 | - 60 V | MOSFET, P-CH, -60 V, -3.6 A | PowerPAK 1212 | SI7415DN-T1-GE3 | Vishay |
Q1, Q2 | 2 | 100 V | MOSFET, N-CH, 100 V, 20 A, AEC-Q101 | 8-PowerVDFN | STL8N10LF3 | STMicroelectronics |
R1, R2 | 2 | 7.5 Ω | RES, 7.5, 1%, 0.125 W, AEC-Q200 Grade 0 | 0805 | CRCW08057R50FKEA | Vishay |
R3 | 1 | 4.7 kΩ | RES, 4.7k, 5%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW06034K70JNEA | Vishay |
R4 | 1 | 20 mΩ | RES, 0.02, 1%, 1 W | 2010 | CSRN2010FK20L0 | Stackpole Electronics |
R5, R9, R16, R23 | 4 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW06030000Z0EA | Vishay |
R6 | 1 | 120 kΩ | RES, 120 k, 0.1%, 0.1 W | 0603 | RT0603BRD07120KL | Yageo |
R26, R27 | 2 | 10 Ω | RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW060310R0FKEA | Vishay |
R10, R18 | 2 | 100 Ω | RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW0603100RFKEA | Vishay |
R12 |
1 |
40 mΩ | RES, 0.04, 1%, 1 W | 2010 | CSRN2010FK40L0 | Stackpole |
R14 | 1 | 1.0 Ω | RES, 1.00, 1%, 0.125 W, AEC-Q200 Grade 0 | 0805 | CRCW08051R00FKEA | Vishay |
R21, R22 | 2 | 100 kΩ | RES, 100k, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW0603100KFKEA | Vishay |
R24, R28 | 2 | 10 kΩ | RES, 10k, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW060310K0FKEA | Vishay |
R25 | 1 | 150 kΩ | RES, 150 k, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW0603150KFKEA | Vishay |
R17 | 1 | 4.42 kΩ | RES, 4.42k, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW06034K42FKEA | Vishay |
R11 | 1 | 47.5 Ω | RES, 47.5, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW060347R5FKEA | Vishay |
R13 | 1 | 10.2 kΩ | RES, 10.2k, 1%, 0.1 W, AEC-Q200 Grade 0 | 0603 | CRCW060310K2FKEA | Vishay |
R15 |
1 |
20 kΩ | RES, 20k, 1%, 0.1 W, AEC-Q200 Grade 0 |
0603 |
ERJ-3EKF2002V |
Panasonic |
R20 |
1 |
0.1 Ω | RES, 0.1, 1%, 0.5 W, AEC-Q200 Grade 1 |
1206 |
UR73V2BTTDR100F |
KOA Speer |
SH-J1, SH-J2, SH-J3 | 3 | Shunt, 2.54mm, Gold, Black | 2x1, 2.54mm | 60900213421 | Wurth Elektronik | |
TP1, TP2, TP3 | 3 | Test Point, Miniature, Red, TH | TH | 5000 | keystone | |
TP4, TP5, TP7, TP11 | 4 | Terminal, Turret, TH, Double | Turret | 1502-2 | keystone | |
TP6, TP13 | 2 | Test Point, Miniature, White, TH | TH | 5002 | keystone | |
TP8, TP9, TP10, TP12, TP14, TP15 | 6 | Test Point, Miniature, Black, TH | TH | 5001 | keystone | |
U1 | 1 | Dual Channel Constant Voltage and Constant Current Controller with SPI Interface, DAP (HTSSOP-32) | HTSSOP32 | TPS92682QDAPQ1 | Texas Instruments | |
U2 | 1 | High-Speed, Low-Power, Robust EMC Quad-Channel Digital Isolator, DBQ0016A (SSOP-16) | DBQ0016A | ISO7740DBQ | Texas Instruments | |
U3 | 1 | High Speed, Robust EMC Quad-Channel Digital Isolators, DBQ0016A (SSOP-16) | DBQ0016A | ISO7741DBQR | Texas Instruments |