DCS-Control is a trademark of TI.
All trademarks are the property of their respective owners.
The TPS62867 is a synchronous, step-down converter in a 1.5- x 2.5-mm QFN package.
Table 1-1 provides a summary of the TPS62867EVM-121 performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 2.4 | 5 | 5.5 | V | |
Output voltage setpoint | 0.6 | 0.9 | Vin | V | |
Output current | 0 | 6000 | mA |
The EVM can support variance of the whole IC family. Additional input and output capacitors can also be added.