Table 1-1 provides a summary of the TPS62867EVM-121 performance specifications.
Table 1-1 Performance Specification SummarySPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|
Input voltage | | 2.4 | 5 | 5.5 | V |
Output voltage setpoint | | 0.6 | 0.9 | Vin | V |
Output current | | 0 | | 6000 | mA |