SLUUCG7 April 2024 BQ76922
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | VSSF | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Internal VSS Measurement Permanent Fail delay. When the ADC count value measured for the internal VSS channel is greater than or equal to Permanent Fail:VSSF:Fail Threshold for Permanent Fail:VSSF:Delay seconds, the VSSF Permanent Fail is triggered.