SLUUCJ1 November 2021 TPS62A01 , TPS62A01A
Table 5-1 lists the BOM for this EVM.
QUANTITY | REF DES | VALUE | DESCRIPTION | SIZE | PART NUMBER | MFR | |
---|---|---|---|---|---|---|---|
TPS62A01EVM-190 | TPS62A01AEVM-190 | ||||||
1 | 1 | C1 | 4.7 μF | Capacitor, Ceramic, 10 V, X7R, ±10% | 0805 |
GRM21BR71A475KE51L |
Murata |
1 | 1 | C2 |
22 μF |
Capacitor, Ceramic, 10 V, X7R, ±20% | 0805 |
GRM21BZ71A226ME15L |
Murata |
1 | 1 | C3 | 47 μF | Capacitor, Ceramic, 10 V, X7R, ±20% |
1210 |
GRM32ER71A476ME15L |
Murata |
1 |
1 |
C4(1) |
120 pF |
Capacitor, Ceramic, 50 V, C0G/NP0, ±5% |
0603 |
GRM1885C1H121JA01D |
Murata |
1 |
1 |
L1 | 1 μH | Inductor, Shielded, 3.3 A, 0.04 Ω | 2.5 × 1.2 × 2 mm | DFE252012F-1R0M=P2 | Murata |
1 | 1 | R1 | 200 k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
1 | 1 | R2 | 100 k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
1 | 1 | R3 | 499 k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
1 |
0 | U1 |
TPS62A01 |
IC, 5.5-V, 1-A Step-Down Converter | 1.6 × 1.6 mm |
TPS62A01DRL |
TI |
0 |
1 |
U1 |
TPS62A01A |
IC, 5.5-V, 1-A Step-Down Converter with forced PWM operation | 1.6 × 1.6 mm |
TPS62A01ADRL |
TI |