SLUUCJ1 November   2021 TPS62A01 , TPS62A01A

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Feedforward Capacitor
  3. 2Setup
    1. 2.1 Connector Descriptions
    2. 2.2 Hardware Setup
  4. 3TPS62A01EVM-190 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Connector Descriptions

J1, Pin 1 and 2 – VINPositive input voltage connection from the input supply for the EVM
J1, Pin 3 and 4 – S+/S–Input voltage sense connections, measure the input voltage at this point
J1, Pin 5 and 6 – GNDInput return connection from the input supply for the EVM
J2, Pin 1 and 2 – VOUTPositive output voltage connection
J2, Pin 3 and 4 – S+/S–Output voltage sense connections, measure the output voltage at this point
J2, Pin 5 and 6 – GNDOutput return connection
J3 – PG/GNDThe PG output appears on pin 1 of this header with a convenient ground on pin 2.
JP1 – ENEN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC.
JP4 – GND

Convenient ground connection