Use the following instructions to verify ON and
OFF control of TPS48111-Q1:
- Remove the output capacitors of 440 µF from the board.
- Disable the pre-charge path by connecting INP_G (TP24) to ground.
- Connect the INP (TP6) to ground.
- Set the input supply voltage VIN to 48 V and
current limit of 10 A.
- Enable the power supply.
- Now, toggle the INP to HIGH and then LOW to
verify the turn-ON and turn-OFF response of PU/PD of TPS48111-Q1.
Figure 5-5 and Figure 5-6 show the turn-ON
and turn-OFF responses on the TPS48111Q1EVM Evaluation Board.
Figure 5-5 Turn-ON Response of
TPS48111-Q1 for INP -> LOW to HIGH
Figure 5-6 Turn-OFF Response of
TPS48111-Q1 for INP -> HIGH to LOW