SLUUCO2 August 2022 TPSM8D6B24
Table 9-1 lists the BOM for the TPSM8D6B24EVM-2V0.
Designator | Quantity | Value | Part Number | Manufacturer | Description | Package Reference |
---|---|---|---|---|---|---|
!PCB1 | 1 | BSR255 | Any | Printed Circuit Board | ||
C1, C7, C8, C9 | 4 | 100 μF | EEE-FC1V101P | Panasonic | CAP, AL, 100 μF, 35 V, ±20%, 0.15 Ω, SMD | SMT Radial G |
C2, C3, C4, C5, C10, C11, C12, C13 | 8 | 22 μF | GRM32EC81E226KE15L | MuRata | CAP, CERM, 22 μF, 25 V, ±10%, X6S, 1210 | 1210 |
C6, C14 | 2 | 6800 pF | GRM155R71H682KA88D | MuRata | CAP, CERM, 6800 pF, 50 V, ±10%, X7R, 0402 | 402 |
C15, C16, C20, C21, C26, C27, C28, C29, C30, C34, C35, C37, C38, C48, C49, C50, C51, C52, C56, C57, C59, C60, C64, C65, C69, C70 | 26 | 47 μF | GRM32ER71A476KE15L | MuRata | CAP, CERM, 47 μF, 10 V, ±10%, X7R, 1210 | 1210 |
C23, C42 | 2 | 100 pF | 8.85012E+11 | Wurth Elektronik | CAP, CERM, 100 pF, 50 V, ±10%, X7R, 0402 | 402 |
C24, C25, C46, C47 | 4 | 10 μF | GRM188Z71A106MA73D | MuRata | CAP, CERM, 10 μF, 10 V, ±20%, X7R, 0603 | 603 |
C39, C40, C61, C62 | 4 | 470 μF | 6TPF470MAH | Panasonic | CAP, Tantalum Polymer, 470 μF, 6.3 V, ±20%, 0.01 Ω, 7343-40 SMD | 7343-40 |
C41, C43 | 2 | 0.1 μF | C0603C104K5RACTU | Kemet | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0603 | 603 |
D1, D2 | 2 | 30 V | MBR230LSFT1G | ON Semiconductor | Diode, Schottky, 30 V, 2 A, AEC-Q101, SOD-123FL | SOD-123FL |
H3, H4, H5, H6 | 4 | SJ-5303 (CLEAR) | 3M | Bumpon, Hemisphere, 0.44 × 0.20, Clear | Transparent Bumpon | |
J1 | 1 | 1981568-1 | TE Connectivity | Connector, Receptacle, Micro-USB Type B, R/A, Bottom Mount SMT | MICRO USB CONN, R/A | |
J2 | 1 | 5103308-1 | TE Connectivity | Header (shrouded), 100 mil, 5 × 2, Gold, TH | 5 × 2 Shrouded header | |
JP1, JP2 | 2 | PBC03SAAN | Sullins Connector Solutions | Header, 100 mil, 3 × 1, Gold, TH | PBC03SAAN | |
JP3, JP4 | 2 | PBC03DAAN | Sullins Connector Solutions | Header, 100 mil, 3 × 2, Gold, TH | Sullins 100 mil, 2 × 3, 230 mil above insulator | |
JP5, JP6 | 2 | 61300211121 | Wurth Elektronik | Header, 2.54 mm, 2 × 1, Gold, TH | Header, 2.54 mm, 2 × 1, TH | |
JP7, JP8 | 2 | 5-146278-2 | TE Connectivity | Header, 100 mil, 2 × 1, Tin, TH | Header, 2 × 1, 100 mil, TH | |
LBL1 | 1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650" W × 0.200" H - 10,000 per roll | PCB Label 0.650 × 0.200 inch | |
LED1 | 1 | Green | 150060GS75000 | Wurth Elektronik | LED, Green, SMD | LED_0603 |
R1, R3 | 2 | 10 | CRCW060310R0JNEA | Vishay-Dale | RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 |
R2, R6 | 2 | 30.1 k | RC0603FR-0730K1L | Yageo | RES, 30.1 k, 1%, 0.1 W, 0603 | 603 |
R4, R8 | 2 | 11.0 k | RC0603FR-0711KL | Yageo | RES, 11.0 k, 1%, 0.1 W, 0603 | 603 |
R7, R14, R36, R41 | 4 | 10 | CRCW040210R0FKED | Vishay-Dale | RES, 10.0, 1%, 0.063 W, 0402 | 402 |
R9, R10, R12, R13, R37, R38, R39, R40 | 8 | 49.9 | ERJ-2RKF49R9X | Panasonic | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 402 |
R16, R22 | 2 | 4.64 k | RC0603FR-074K64L | Yageo | RES, 4.64 k, 1%, 0.1 W, 0603 | 603 |
R19, R20, R21, R32 | 4 | 0 | ERJ-3GEY0R00V | Panasonic | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 |
R23 | 1 | 10.0 k | RCG060310K0FKEA | Vishay Draloric | RES, 10.0 k, 1%, 0.1 W, 0603 | 603 |
R24, R35 | 2 | 14.7 k | RC0603FR-0714K7L | Yageo | RES, 14.7 k, 1%, 0.1 W, 0603 | 603 |
R25, R31 | 2 | 10.0 k | RC0603FR-0710KL | Yageo | RES, 10.0 k, 1%, 0.1 W, 0603 | 603 |
R28 | 1 | 12.1 k | CRCW060312K1FKEA | Vishay-Dale | RES, 12.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 |
R29, R34 | 2 | 26.1 k | CRCW060326K1FKEA | Vishay-Dale | RES, 26.1 k, 1%, 0.1 W, 0603 | 603 |
R33 | 1 | 21.5 k | RC0603FR-0721K5L | Yageo | RES, 21.5 k, 1%, 0.1 W, 0603 | 603 |
R42 | 1 | 1.00 k | CRCW06031K00FKEA | Vishay-Dale | RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 |
SH-JP1, SH-JP2, SH-JP3, SH-JP4 | 4 | 1 × 2 | SNT-100-BK-G | Samtec | Shunt, 100 mil, Gold plated, Black | Shunt |
SMB1, SMB2 | 2 | SMBR004D00 | JAE Electronics | Connector, Receptacle, 50 Ω, TH | SMB Connector | |
T1, T2, T3, T5, T6, T7, T8 | 7 | 282856-2 | TE Connectivity | Therminal Block, 5 mm, 2-pole, Tin, TH | TH, 2-Leads, Body 10 × 10 mm, 5-mm pitch | |
T4 | 1 | ED555/2DS | On-Shore Technology | Terminal Block, 3.5-mm pitch, 2 × 1, TH | 7.0 × 8.2 × 6.5 mm | |
TP1, TP6, TP18 | 3 | 5010 | Keystone | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | |
TP2, TP3, TP4, TP10, TP16, TP22, TP27 | 7 | 5011 | Keystone | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | |
TP5, TP7, TP8, TP9, TP11, TP12, TP13, TP14, TP15, TP17, TP19, TP20, TP21, TP23, TP24, TP25, TP26 | 17 | 5012 | Keystone | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | |
U1 | 1 | TPSM8D6B24MOWR | Texas Instruments | 2.95-V to 16-V, Dual 25-A, 2× Stackable, PMBus Power Module | QFM59 | |
C17, C18, C19, C22, C31, C32, C33, C36, C53, C54, C55, C58, C63, C66, C67, C68 | 0 | 47 μF | GRM32ER71A476KE15L | MuRata | CAP, CERM, 47 μF, 10 V, ±10%, X7R, 1210 | 1210 |
C44, C45, C71, C72 | 0 | 0.022 μF | GRM155R71H223KA12D | MuRata | CAP, CERM, 0.022 μF, 50 V, ±10%, X7R, 0402 | 402 |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | N/A | N/A | Fiducial mark. There is nothing to buy or mount. | N/A | |
R5, R11 | 0 | 10.0 k | ERJ-2RKF1002X | Panasonic | RES, 10.0 k, 1%, 0.1 W, 0402 | 402 |
R15, R17, R27 | 0 | 10.0 k | RCG060310K0FKEA | Vishay Draloric | RES, 10.0 k, 1%, 0.1 W, 0603 | 603 |
R18, R30 | 0 | 53.6 k | CRCW060353K6FKEA | Vishay-Dale | RES, 53.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 |
R26 | 0 | 0 | ERJ-3GEY0R00V | Panasonic | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 |