The default configuration of the EVM is for single
rail input. Split rail input enables operation with
3.3-V PVIN. For split rail operation, configure the
jumpers on the EVM as follows:
- Move the jumper JP1 and JP2 to
AVIN position to disconnect the AVIN pin from the
PVIN pins.
- Apply the AVIN input to T4.
4-V or greater AVIN is required to bring the VDD5
voltage high enough to enable conversion.
- If operation with 3.3-V PVIN is needed and the CNTL jumpers (JP3 and JP4) are
in UVLO position, the resistor divider at the EN/UVLO needs to be changed. Alternately,
move the CNTL jumpers to CNTL_INPUT position and use the control signal to enable
conversion or use the ON_OFF_CONFIG and OPERATION commands to enable conversion.