This user’s guide describes the evaluation module (EVM) for the TPS48110-Q1 smart high-side driver. The document provides EVM configuration information and test setup details for evaluating the TPS48110-Q1 device. The EVM schematic, board layout, and bill of materials (BOM) are also included.
All trademarks are the property of their respective owners.
The TPS48110Q1EVM allows reference circuit evaluation of TI's smart high-side driver TPS48110-Q1. The TPS48110-Q1 has an operating range of 3.5 V–80 V and has strong gate drive strength of 4 A to enable switching parallel MOSFETs in high current designs. The device provides two-level adjustable overcurrent protection with adjustable circuit breaker timer, overvoltage protection, fast short-circuit protection, accurate analog current monitor output, and remote overtemperature protection.