SLUUCO3A May   2022  – December 2022 TPS4811-Q1

 

  1.   TPS48110Q1EVM: Evaluation Module for Smart High-Side Driver TPS48110-Q1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Power Up with EN Control
    2. 5.2 ON and OFF Control with INP Input
    3. 5.3 Overcurrent Protection Test
    4. 5.4 Overvoltage Protection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BoM)
  10. 8Revision History

Description

The TPS48110Q1EVM evaluation board enables evaluation of the TPS48110-Q1 driver from TPS4811x-Q1 family. The input power is applied between connectors T1 and T4 while T2 and T3 provide an output connection to the load. Refer to the schematic in Figure 3-1 and EVM test setup in Figure 5-1.

D4 and D5 provide the fault indication output for the overcurrent and overtemperature faults respectively. Scaled current of the load can be monitored at TP10.

Table 2-1 TPS48110Q1EVM Evaluation Board Options and Setting
Part Number EVM Function Vin Range Vin UVLO

Vin OVP

ENABLE

(EN/UVLO)

Overcurrent

Protection

Features
Low Setting Hi Setting
TPS48110Q1EVM Smart high-side driver with protection and diagnostics 24 V to 60 V 24 V

58 V

Active high 5 A 50 A

Overload protection with auto-retry and latch response

Overvoltage protection